Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-40-R-250
Part #:EL8520380.00
Catalog #:EL-BMQ852-40-R-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 43 | Shaft Seal Material: | Viton |
| Series Style: | EL-BMQ-R | Product Type: | Right Angle |
| Input Diameter (in): | 1.625 in | Ratio: | 40:1 |
| Output HP: | 6.538 | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | BMQ852 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 40:1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Input HP: | 8.105 | Output Diameter (in): | 2.000 in |
| Output Shaft Orientation: | R | Input Style: | C-Face Quill |
| Output Key: | 1/2 x 2.50 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 1.625 |
| Mounting Style: | Base | Assembly: | BMQ-R |
| Overhung Load: | 3,560 | Output Style: | R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 9419 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959063521 | Weight: | 163.00 LB |

