Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-30-D-250
Part #:EL8520391.00
Catalog #:EL-BMQ852-30-D-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.625 in | Output RPM: | 58 |
| Model Code: | BMQ852 | Input Style: | C-Face Quill |
| Overhung Load: | 3,560 | Input HP: | 10.538 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Output HP: | 8.91 | Output Style: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Mounting Style: | Base |
| Series Style: | EL-BMQ-D | Assembly: | BMQ-D |
| Gear Type: | Worm | Frame Size: | 250TC |
| Output Shaft Orientation: | LR | Ratio Range: | 30:1 |
| Output Key: | 1/2 x 2.50 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.000 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 9627 in/lbs |
General Specifications
| UPC: | 662959063637 | Weight: | 163.00 LB |

