Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-50-D-250
Part #:EL8520393.00
Catalog #:EL-BMQ852-50-D-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | BMQ852 | Mounting Style: | Base |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Overhung Load: | 3,560 |
| Output RPM: | 35 | Output Key: | 1/2 x 2.50 |
| Gear Type: | Worm | Output Style: | D |
| Assembly: | BMQ-D | Input Keyway (C Face): | 3/8 x 3/16 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.000 in |
| Input RPM: | 1,750 | Output HP: | 5.199 |
| Motor Frame Size: | 250TC | Output Shaft Orientation: | LR |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP: | 6.777 |
| Frame Size: | 250TC | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Series Style: | EL-BMQ-D |
| Ratio: | 50:1 | Input Diameter (in): | 1.625 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 662959063651 | Weight: | 163.00 LB |

