Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM852-50-H1-140-40
Part #:EL8520533.40
Catalog #:EL-HM852-50-H1-140-40
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 14 | BF: | 0.41 |
| AG: | 10.5 | AC: | 0.97 |
| AK: | 4.5 | AA: | 17.75 |
| L: | 10.88 in | AJ: | 5.88 |
| D: | 4.25 | LM: | 12.65 |
| BD: | 6.5 | AD: | 8.84 |
| B: | 11.5 | AF: | 0.81 |
| I: | 7.55 in | AE1: | 0.97 |
| U: | 1.25 in | BE: | 0.38 in |
| G: | 2.63 | C: | 12.25 in |
| Center Distance (in): | 5.25 in | F: | 5.25 |
| AE2: | 0.69 |
Technical Specifications
| Ratio: | 50:1 | Frame Size: | 140TC |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Assembly: | HM-H1 | Input Style: | C-Face Coupled |
| Input HP: | 6.777 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 5/8 X 4 |
| Reducer Style: | Worm - Right Angle | Output HP: | 5.199 |
| Output Shaft Orientation: | H1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | H1 | Series Style: | EL-HM-H1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.500 in |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 1/4 x 3.00 in | Input Diameter (in): | 0.875 in |
| Model Code: | HM852 | Mounting Style: | Shaft Mount |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 40 |
| Service Factor: | 1 | Output Style: | H1 |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 9362 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 168.00 LB |

