Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM852-25-H1-210-31
Part #:EL8520554.31
Catalog #:EL-HM852-25-H1-210-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.84 | AJ: | 7.25 |
| U: | 1.25 in | AE1: | 0.97 |
| BF: | 0.53 | B: | 11.5 |
| AF: | 0.81 | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AC: | 0.97 | AG: | 10.5 |
| L: | 10.88 in | LM1: | 13.93 |
| G: | 2.63 | AE2: | 0.69 |
| AA: | 17.75 | AB: | 14 |
| D: | 4.25 | AK: | 8.5 |
| F: | 5.25 | I: | 7.55 in |
| C: | 12.25 in |
Technical Specifications
| Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 25:1 |
| Input HP: | 12.19 | Input Style: | C-Face Coupled |
| Keyway: | 5/16 X 5/32 | Output RPM: | 70 |
| Output HP: | 10.57 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Bore Code: | 31 | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | H1 |
| Input Quill Diameter (in): | 1.375 in | Service Factor: | 1 |
| Input Keyway: | 1/4 x 3.00 in | No. of Gear Reductions: | Single |
| Model Code: | HM852 | Series Style: | EL-HM-H1 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.375 in |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Style: | H1 | Reduction: | Single |
| Output Torque Rating (in-lb): | 9517 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959064221 | Weight: | 168.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 37.00 IN |
| Packaged Height: | 20.00 IN |

