Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM852-25-H_-210-55
Part #:EL8520554.55
Catalog #:EL-HM852-25-H_-210-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Series Style: | EL-HM-H1 |
| Output RPM: | 70 | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 1.375 in | Output Shaft Orientation: | H1 |
| Mounting Style: | Shaft Mount | Output Key: | 7/8 X 11/16 X 4 |
| Frame Size: | 210TC | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Input HP: | 12.19 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Assembly: | HM-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 55 | Input Style: | C-Face Coupled |
| Reducer Style: | Worm - Right Angle | Output HP: | 10.57 |
| Model Code: | HM852 | Motor Frame Size: | 210TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 9517 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959064245 | Weight: | 168.00 LB |

