Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM852-30-H1-210-39
Part #:EL8520555.39
Catalog #:EL-HM852-30-H1-210-39
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.69 |
| AG: | 10.5 | AK: | 8.5 |
| C: | 12.25 in | AF: | 0.81 |
| G: | 2.63 | BF: | 0.53 |
| I: | 7.55 in | L: | 10.88 in |
| AD: | 8.84 | F: | 5.25 |
| LM1: | 13.93 | AJ: | 7.25 |
| D: | 4.25 | AC: | 0.97 |
| B: | 11.5 | BE1: | 0.5 in |
| AE1: | 0.97 | AB: | 14 |
| AA: | 17.75 | Center Distance (in): | 5.25 in |
| BD: | 9 |
Technical Specifications
| Ratio: | 30:1 | Frame Size: | 210TC |
| Keyway: | 5/16 X 5/32 | Output Key: | 5/8 X 4 |
| Output HP: | 8.91 | Assembly: | HM-H1 |
| Output RPM: | 58 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Reducer: | Worm - Right Angle |
| Input HP: | 10.538 | Input RPM: | 1,750 |
| Input Style: | C-Face Coupled | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Mounting Style: | Shaft Mount |
| Input Bore (C Face): | 1.375 | Input Keyway: | 1/4 x 3.00 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.375 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Style: | EL-HM-H1 | Bore Code: | 39 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | H1 |
| Input Quill Diameter (in): | 1.375 in | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.438 in | Model Code: | HM852 |
| Output Style: | H1 | Reduction: | Single |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 9627 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959064252 | Weight: | 168.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 37.00 IN |
| Packaged Height: | 20.00 IN |

