Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM852-40-H_-210-55
Part #:EL8520556.55
Catalog #:EL-HM852-40-H_-210-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Mounting Style: | Shaft Mount | Output RPM: | 43 |
| Input Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input HP: | 8.105 |
| Input Bore (C Face): | 1.375 | Reducer Style: | Worm - Right Angle |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Shaft Orientation: | H1 | Frame Size: | 210TC |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 40:1 | Output Style: | H1 |
| Output Key: | 7/8 X 11/16 X 4 | Series Style: | EL-HM-H1 |
| Reducer: | Worm - Right Angle | Output HP: | 6.538 |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Model Code: | HM852 |
| Bore Code: | 55 | Assembly: | HM-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| UPC: | 662959064276 | Weight: | 168.00 LB |

