Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM852-60-H_-250-55
Part #:EL8520570.55
Catalog #:EL-HM852-60-H_-250-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output RPM: | 29 | Model Code: | HM852 |
| Assembly: | HM-H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.625 |
| Input Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/8 x 3/16 in | Bore Code: | 55 |
| Ratio: | 60:1 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Series Style: | EL-HM-H1 |
| Product Type: | Right Angle | Input HP: | 5.816 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Style: | H1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 7/8 X 11/16 X 4 | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Coupled | Frame Size: | 250TC |
| Output Shaft Assembly Code: | H1 | Output Shaft Orientation: | H1 |
| Output HP: | 4.263 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Torque Rating (in-lb): | 9212 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959064412 | Weight: | 168.00 LB |

