Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ852-40-H_-56-55
Part #:EL8520580.55
Catalog #:EL-HMQ852-40-H_-56-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Reducer Style: | Worm - Right Angle | Input HP: | 8.105 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HMQ852 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 11/16 X 4 | Frame Size: | 56C |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | H1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Series Style: | EL-HMQ-H1 |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Product Type: | Right Angle | Output RPM: | 43 |
| Output HP: | 6.538 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| UPC: | 662959064511 | Weight: | 163.00 LB |

