Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ852-40-H_-140-55
Part #:EL8520592.55
Catalog #:EL-HMQ852-40-H_-140-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.105 | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Output Style: | H1 |
| Series Style: | EL-HMQ-H1 | Model Code: | HMQ852 |
| Output Diameter (in): | 3.438 in | Ratio Range: | 40:1 |
| Output Shaft Orientation: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Mounting Style: | Shaft Mount | Reducer Style: | Worm - Right Angle |
| Ratio: | 40:1 | Bore Code: | 55 |
| Output Shaft Assembly Code: | H1 | Output HP: | 6.538 |
| Output Key: | 7/8 X 11/16 X 4 | Shaft Seal Material: | Viton |
| Output RPM: | 43 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Reduction: | Single | Output Torque Rating (in-lb): | 9419 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959064634 | Weight: | 163.00 LB |

