Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ852-80-H_-140-55
Part #:EL8520595.55
Catalog #:EL-HMQ852-80-H_-140-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Bore Code: | 55 | Assembly: | HMQ-H1 |
| Frame Size: | 140TC | Series Style: | EL-HMQ-H1 |
| Ratio Range: | 80:1 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 3.438 in | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input HP: | 2.906 | Output Shaft Orientation: | H1 |
| Input Diameter (in): | 0.875 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | H1 |
| Output HP: | 1.902 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 7/8 X 11/16 X 4 | Model Code: | HMQ852 |
| Reduction: | Single | Output Torque Rating (in-lb): | 5478 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959064665 | Weight: | 163.00 LB |

