Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ852-100-H_-140-55
Part #:EL8520596.55
Catalog #:EL-HMQ852-100-H_-140-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Style: | H1 | Input Diameter (in): | 0.875 in |
| Output HP: | 1.291 | Motor Frame Size: | 140TC |
| Ratio: | 100:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 2.072 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 7/8 X 11/16 X 4 |
| Shaft Seal Material: | Viton | Output RPM: | 17 |
| Series Style: | EL-HMQ-H1 | Output Shaft Orientation: | H1 |
| Mounting Style: | Shaft Mount | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | HMQ852 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 55 |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4646 in/lbs |
General Specifications
| UPC: | 662959064672 | Weight: | 163.00 LB |

