Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ852-7.5-H_-180-55
Part #:EL8520598.55
Catalog #:EL-HMQ852-7.5-H_-180-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Key: | 7/8 X 11/16 X 4 |
| Frame Size: | 180TC | Output Shaft Assembly Code: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | H1 | Series Style: | EL-HMQ-H1 |
| Input HP: | 28.1 | Output Diameter (in): | 3.438 in |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Output HP: | 26.7 | Model Code: | HMQ852 |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Bore Code: | 55 |
| Input Diameter (in): | 1.125 in | Ratio Range: | 7.5:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7213 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959064696 | Weight: | 163.00 LB |

