Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ852-80-H_-180-55
Part #:EL8520607.55
Catalog #:EL-HMQ852-80-H_-180-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Output Key: | 7/8 X 11/16 X 4 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Model Code: | HMQ852 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Ratio Range: | 80:1 | Output Style: | H1 |
| Input Diameter (in): | 1.125 in | Series Style: | EL-HMQ-H1 |
| Output RPM: | 21.9 | Input HP: | 2.906 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Output HP: | 1.902 |
| Reduction: | Single | Output Torque Rating (in-lb): | 5478 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959064788 | Weight: | 163.00 LB |

