Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ852-7.5-H_-210-55
Part #:EL8520610.55
Catalog #:EL-HMQ852-7.5-H_-210-55
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | Frame Size: | 210TC |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | H1 | Input HP: | 28.1 |
| Series Style: | EL-HMQ-H1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 11/16 X 4 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HMQ852 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Output Shaft Orientation: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.375 in |
| Mounting Style: | Shaft Mount | Input Style: | C-Face Quill |
| Output Style: | H1 | Bore Code: | 55 |
| Output HP: | 26.7 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| UPC: | 662959064818 | Weight: | 163.00 LB |

