Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM852-7.5-H1-180-40
Part #:EL8525088.00
Catalog #:EL-HM852-7.5-H1-180-40
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.25 |
| B: | 11.5 | AC: | 0.97 |
| BE1: | 0.5 in | AF: | 0.81 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AD: | 8.84 | AK: | 8.5 |
| AA: | 17.75 | AE2: | 0.69 |
| I: | 7.55 in | D: | 4.25 |
| BD: | 9 | AJ: | 7.25 |
| LM1: | 13.93 | AE1: | 0.97 |
| L: | 10.88 in | G: | 2.63 |
| C: | 12.25 in | AB: | 14 |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Input Style: | C-Face Coupled | Reducer Style: | Worm - Right Angle |
| Assembly: | HM-H1 | Input HP: | 28.1 |
| Output HP: | 26.7 | Output Shaft Orientation: | H1 |
| Frame Size: | 180TC | Output RPM: | 233 |
| Output Key: | 5/8 X 4 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Input Keyway: | 1/4 x 3.00 in | Output Diameter (in): | 2.500 in |
| Bore Code: | 40 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Model Code: | HM852 |
| Output Shaft Assembly Code: | H1 | Series Style: | EL-HM-H1 |
| Output Style: | H1 | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| Weight: | 168.00 LB |

