Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ818-25-HR-56-16
Part #:ELF18001258.16
Catalog #:EL-FHMQ818-25-HR-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Y: | 4 in |
| D: | 2.31 | M: | 1.78 |
| Center Distance (in): | 1.75 in | X: | 3.13 in |
| R: | 3.53 in | U: | 0.625 in |
| L: | 4.35 in | V: | 0.38 in |
| N: | 2.75 | AK: | 4.5 |
| RQ: | 3.59 in | BD: | 6.5 |
| LQ: | 4.42 in | B: | 4.83 |
| BF: | 0.41 | I: | 3.03 in |
| C: | 5.86 in | BE: | 0.38 in |
| A: | 3.5 |
Technical Specifications
| Ratio: | 25:1 | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | HR | Input Style: | C-Face Quill |
| Output Key: | 1/4 x 3.00 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output HP: | 0.715 | Output RPM: | 70 |
| Assembly: | FHMQ-HR | Input HP: | 0.884 |
| Gear Type: | Worm | Input Quill Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Model Code: | FHMQ818 |
| Output Shaft Assembly Code: | HR | Series Style: | EL-FHMQ-HR |
| Service Factor: | 1 | Mounting Style: | Flange Mounted Hollow Output Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Output Style: | HR | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 644 in/lbs |
General Specifications
| UPC: | 690310159941 | Weight: | 19.00 LB |

