Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ818-60-HR-56-16
Part #:ELF18001262.16
Catalog #:EL-FHMQ818-60-HR-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 4 in | B: | 4.83 |
| AJ: | 5.88 | BD: | 6.5 |
| RQ: | 3.59 in | Center Distance (in): | 1.75 in |
| R: | 3.53 in | BE: | 0.38 in |
| V: | 0.38 in | BF: | 0.41 |
| X: | 3.13 in | I: | 3.03 in |
| D: | 2.31 | U: | 0.625 in |
| LQ: | 4.42 in | AK: | 4.5 |
| N: | 2.75 | A: | 3.5 |
Technical Specifications
| Output Shaft Orientation: | HR | Input RPM: | 1,750 |
| Input HP: | 0.449 | Output HP: | 0.288 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/4 x 3.00 |
| Frame Size: | 56C | Ratio: | 60:1 |
| Output RPM: | 29 | Keyway: | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | FHMQ-HR | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Series Style: | EL-FHMQ-HR |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | HR | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 60:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | FHMQ818 |
| Output Style: | HR | Center Distance (in): | 1.75 |
| Input Quill Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Reduction: | Single | Output Torque Rating (in-lb): | 623 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310165553 | Weight: | 19.00 LB |

