Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ818-10-HL-56-12
Part #:ELF18002255.12
Catalog #:EL-FHMQ818-10-HL-56-12
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 2.75 | V: | 0.38 in |
| I: | 3.03 in | AJ: | 5.88 |
| RQ: | 3.59 in | B: | 4.83 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | LQ: | 4.42 in |
| BD: | 6.5 | BE: | 0.38 in |
| D: | 2.31 | AK: | 4.5 |
| R: | 3.53 in | Y: | 4 in |
| X: | 3.13 in | A: | 3.5 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Assembly: | FHMQ-HL | Input Style: | C-Face Quill |
| Output HP: | 1.466 | Output Key: | 3/16 X 1.50 |
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 1.625 |
| Output RPM: | 175 | Frame Size: | 56C |
| Output Shaft Orientation: | HL | Reducer: | Worm - Right Angle |
| Model Code: | FHMQ818 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | HL | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Bore Code: | 12 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output Style: | HL | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Series Style: | EL-FHMQ-HL |
| Input Quill Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Torque Rating (in-lb): | 528 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| Weight: | 19.00 LB |

