Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ818-20-HL-56-16
Part #:ELF18002257.16
Catalog #:EL-FHMQ818-20-HL-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | D: | 2.31 |
| BF: | 0.41 | X: | 3.13 in |
| I: | 3.03 in | U: | 0.625 in |
| N: | 2.75 | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 4.42 in |
| B: | 4.83 | RQ: | 3.59 in |
| BD: | 6.5 | Y: | 4 in |
| R: | 3.53 in | V: | 0.38 in |
| BE: | 0.38 in | A: | 3.5 |
Technical Specifications
| Input HP: | 1.046 | Ratio: | 20:1 |
| Output RPM: | 87 | Output Shaft Orientation: | HL |
| Output HP: | 0.875 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Keyway: | 3/16 X 3/32 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | FHMQ-HL |
| Output Key: | 1/4 x 3.00 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | FHMQ818 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Mounting Style: | Flange Mounted Hollow Output Bore |
| Ratio Range: | 20:1 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.000 in |
| Output Style: | HL | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | HL | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Series Style: | EL-FHMQ-HL | Input Quill Diameter (in): | 0.625 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 630 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310160381 | Weight: | 19.00 LB |

