Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM821-10-HR-140-23
Part #:ELF21001243.23
Catalog #:EL-FHM821-10-HR-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 4 in | BF: | 0.41 |
| AK: | 4.5 | U: | 0.625 in |
| AJ: | 5.88 | BD: | 6.5 |
| X: | 6.88 in | BE: | 0.38 in |
| B: | 5.75 | Center Distance (in): | 2.06 in |
| N: | 2.99 | R: | 4.25 in |
| Y: | 6.49 in | D: | 2.63 |
| V: | 0.5 in | LM: | 6.26 |
| I: | 3.4 in | A: | 3.91 |
Technical Specifications
| Output Shaft Orientation: | HR | Assembly: | FHM-HR |
| Ratio: | 10:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.464 |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Output Key: | 3/8 x 3.00 | Output HP: | 2.235 |
| Output RPM: | 175 | Input Style: | C-Face Coupled |
| Input RPM: | 1,750 | Input Keyway: | 3/16 x .500 in |
| Bore Code: | 23 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Series Style: | EL-FHM-HR |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | HR |
| Center Distance (in): | 2.06 | Output Style: | HR |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Mounting Style: | Flange Mounted Hollow Output Bore |
| Model Code: | FHM821 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| Weight: | 23.00 LB |

