Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ821-20-HR-56-20
Part #:ELF21001257.20
Catalog #:EL-FHMQ821-20-HR-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 6.49 in | LQ: | 4.79 in |
| BF: | 0.41 | D: | 2.63 |
| BE: | 0.38 in | RQ: | 4.06 in |
| AJ: | 5.88 | BD: | 6.5 |
| I: | 3.4 in | X: | 6.88 in |
| U: | 0.625 in | AK: | 4.5 |
| N: | 2.99 | R: | 4.25 in |
| B: | 5.75 | V: | 0.5 in |
| Center Distance (in): | 2.06 in | A: | 3.91 |
Technical Specifications
| Input HP: | 1.584 | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Output RPM: | 87 |
| Keyway: | 3/16 X 3/32 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output HP: | 1.338 |
| Frame Size: | 56C | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | HR | Assembly: | FHMQ-HR |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Style: | HR | Ratio Range: | 20:1 |
| Center Distance (in): | 2.06 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Model Code: | FHMQ821 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56C | Mounting Style: | Flange Mounted Hollow Output Bore |
| Output Shaft Assembly Code: | HR | Input Quill Diameter (in): | 0.625 in |
| Series Style: | EL-FHMQ-HR | Output Diameter (in): | 1.250 in |
| Reduction: | Single | Output Torque Rating (in-lb): | 964 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| Weight: | 23.00 LB |

