Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ821-40-HR-56-16
Part #:ELF21001260.16
Catalog #:EL-FHMQ821-40-HR-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| U: | 0.625 in | V: | 0.5 in |
| RQ: | 4.06 in | I: | 3.4 in |
| R: | 4.25 in | B: | 5.75 |
| BD: | 6.5 | BF: | 0.41 |
| Y: | 6.49 in | Center Distance (in): | 2.06 in |
| AK: | 4.5 | X: | 6.88 in |
| D: | 2.63 | LQ: | 4.79 in |
| N: | 2.99 | A: | 3.91 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output RPM: | 43 | Output HP: | 0.674 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Output Shaft Orientation: | HR | Reducer Style: | Worm - Right Angle |
| Assembly: | FHMQ-HR | Input HP: | 0.916 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Bore Code: | 16 |
| Input Quill Diameter (in): | 0.625 in | Output Style: | HR |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-FHMQ-HR | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 2.06 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Model Code: | FHMQ821 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | HR |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| Weight: | 23.00 LB |

