Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ821-20-HR-140-16
Part #:ELF21001269.16
Catalog #:EL-FHMQ821-20-HR-140-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.06 in | BE: | 0.38 in |
| U: | 0.625 in | LQ: | 4.79 in |
| BF: | 0.41 | X: | 6.88 in |
| RQ: | 4.06 in | Y: | 6.49 in |
| R: | 4.25 in | N: | 2.99 |
| AK: | 4.5 | I: | 3.4 in |
| D: | 2.63 | AJ: | 5.88 |
| V: | 0.5 in | B: | 5.75 |
| BD: | 6.5 | A: | 3.91 |
Technical Specifications
| Ratio: | 20:1 | Reducer Style: | Worm - Right Angle |
| Assembly: | FHMQ-HR | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output Shaft Orientation: | HR |
| Frame Size: | 140TC | Input HP: | 1.584 |
| Keyway: | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output RPM: | 87 | Output HP: | 1.338 |
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Mounting Style: | Flange Mounted Hollow Output Bore |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Series Style: | EL-FHMQ-HR | Product Type: | Right Angle |
| Bore Code: | 16 | Output Style: | HR |
| Model Code: | FHMQ821 | Center Distance (in): | 2.06 |
| Ratio Range: | 20:1 | Input Quill Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | HR |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 964 in/lbs |
General Specifications
| Weight: | 23.00 LB |

