Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM821-30-HL-56-23
Part #:ELF21002235.23
Catalog #:EL-FHM821-30-HL-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.25 in | LM: | 6.26 |
| BD: | 6.5 | I: | 3.4 in |
| BF: | 0.41 | Center Distance (in): | 2.06 in |
| AJ: | 5.88 | U: | 0.625 in |
| BE: | 0.38 in | Y: | 6.49 in |
| AK: | 4.5 | X: | 6.88 in |
| L1: | 4 in | D: | 2.63 |
| V: | 0.5 in | N: | 2.99 |
| B: | 5.75 | A: | 3.91 |
Technical Specifications
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Input RPM: | 1,750 |
| Output RPM: | 58 | Output Key: | 3/8 x 3.00 |
| Frame Size: | 56C | Ratio: | 30:1 |
| Assembly: | FHM-HL | Input HP: | 1.129 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | HL |
| Output HP: | 0.896 | Mounting Style: | Flange Mounted Hollow Output Bore |
| Center Distance (in): | 2.06 | Output Style: | HL |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 x .500 in | Output Diameter (in): | 1.438 in |
| Series Style: | EL-FHM-HL | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Model Code: | FHM821 |
| Bore Code: | 23 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | HL | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 968 in/lbs |
General Specifications
| Weight: | 23.00 LB |

