Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ821-15-HL-56-20
Part #:ELF21002256.20
Catalog #:EL-FHMQ821-15-HL-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 6.88 in | BE: | 0.38 in |
| Center Distance (in): | 2.06 in | LQ: | 4.79 in |
| N: | 2.99 | D: | 2.63 |
| R: | 4.25 in | V: | 0.5 in |
| BF: | 0.41 | AK: | 4.5 |
| RQ: | 4.06 in | BD: | 6.5 |
| I: | 3.4 in | Y: | 6.49 in |
| AJ: | 5.88 | U: | 0.625 in |
| B: | 5.75 | A: | 3.91 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output HP: | 1.661 | Assembly: | FHMQ-HL |
| Input HP: | 1.887 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 116 | Output Shaft Orientation: | HL |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 15:1 | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Input Diameter (in): | 0.625 in |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | HL |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 20 | Service Factor: | 1 |
| Output Style: | HL | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Model Code: | FHMQ821 |
| No. of Gear Reductions: | Single | Series Style: | EL-FHMQ-HL |
| Motor Frame Size: | 56C | Input Quill Diameter (in): | 0.625 in |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| Weight: | 23.00 LB |

