Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHMQ821-30-HL-56-20
Part #:ELF21002259.20
Catalog #:EL-FHMQ821-30-HL-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.06 in | M: | 1.76 |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | C: | 6.88 in |
| Y: | 6.49 in | N: | 2.99 |
| Center Distance (in): | 2.06 in | I: | 3.4 in |
| U: | 0.625 in | D: | 2.63 |
| R: | 4.25 in | X: | 6.88 in |
| AJ: | 5.88 | B: | 5.75 |
| BD: | 6.5 | LQ: | 4.79 in |
| V: | 0.5 in | L: | 4.71 in |
| A: | 3.91 |
Technical Specifications
| Input HP: | 1.129 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 58 | Output Key: | 1/4 X 2.50 |
| Assembly: | FHMQ-HL | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output HP: | 0.896 |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | HL | Input Style: | C-Face Quill |
| Output Style: | HL | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Input Quill Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Model Code: | FHMQ821 |
| Center Distance (in): | 2.06 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Style: | EL-FHMQ-HL | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | HL |
| Motor Frame Size: | 56C | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Flange Mounted Hollow Output Bore |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 968 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310164921 | Weight: | 23.00 LB |

