Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM826-15-HR-56-24
Part #:ELF26001232.24
Catalog #:EL-FHM826-15-HR-56-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.04 | L1: | 4.88 in |
| D: | 3.25 | B: | 7.17 |
| BD: | 6.5 | N: | 3.19 |
| AK: | 4.5 | Center Distance (in): | 2.63 in |
| I: | 4.17 in | R: | 4.56 in |
| U: | 0.75 in | X: | 7.38 in |
| BF: | 0.41 | V: | 0.63 in |
| BE: | 0.38 in | Y: | 6.99 in |
| AJ: | 5.88 | A: | 4.84 |
Technical Specifications
| Output RPM: | 116 | Ratio: | 15:1 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Input RPM: | 1,750 | Input HP: | 3.614 |
| Assembly: | FHM-HR | Output HP: | 3.216 |
| Output Key: | 3/8 x 3.00 | Output Shaft Orientation: | HR |
| Input Style: | C-Face Coupled | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | FHM826 |
| Mounting Style: | Flange Mounted Hollow Output Bore | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 x .500 in |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | EL-FHM-HR |
| Bore Code: | 24 | Output Style: | HR |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | HR |
| Output Diameter (in): | 1.500 in | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| UPC: | 690310166772 | Weight: | 40.00 LB |

