Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM826-20-HR-56-20
Part #:ELF26001233.20
Catalog #:EL-FHM826-20-HR-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | BD: | 6.5 |
| V: | 0.63 in | D: | 3.25 |
| R: | 4.56 in | X: | 7.38 in |
| BE: | 0.38 in | AK: | 4.5 |
| LM: | 7.04 | L1: | 4.88 in |
| AJ: | 5.88 | N: | 3.19 |
| U: | 0.75 in | Y: | 6.99 in |
| I: | 4.17 in | BF: | 0.41 |
| B: | 7.17 | A: | 4.84 |
Technical Specifications
| Output HP: | 2.549 | Output Shaft Orientation: | HR |
| Input Style: | C-Face Coupled | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.50 | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 87 |
| Reducer: | Worm - Right Angle | Input HP: | 2.965 |
| Input RPM: | 1,750 | Assembly: | FHM-HR |
| Frame Size: | 56C | Series Style: | EL-FHM-HR |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Model Code: | FHM826 | No. of Gear Reductions: | Single |
| Mounting Style: | Flange Mounted Hollow Output Bore | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | HR |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.63 | Input Keyway: | 3/16 x .500 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | HR |
| Bore Code: | 20 | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| UPC: | 690310170922 | Weight: | 40.00 LB |

