Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM826-20-HR-56-24
Part #:ELF26001233.24
Catalog #:EL-FHM826-20-HR-56-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 3.19 | Center Distance (in): | 2.63 in |
| BD: | 6.5 | BE: | 0.38 in |
| U: | 0.75 in | D: | 3.25 |
| R: | 4.56 in | LM: | 7.04 |
| Y: | 6.99 in | I: | 4.17 in |
| B: | 7.17 | X: | 7.38 in |
| BF: | 0.41 | L1: | 4.88 in |
| V: | 0.63 in | AJ: | 5.88 |
| AK: | 4.5 | A: | 4.84 |
Technical Specifications
| Frame Size: | 56C | Output HP: | 2.549 |
| Output Shaft Orientation: | HR | Input HP: | 2.965 |
| Assembly: | FHM-HR | Input Style: | C-Face Coupled |
| Reducer Style: | Worm - Right Angle | Output RPM: | 87 |
| Output Key: | 3/8 x 3.00 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | HR |
| Series Style: | EL-FHM-HR | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Ratio Range: | 20:1 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Center Distance (in): | 2.63 |
| Input Keyway: | 3/16 x .500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Style: | HR |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Model Code: | FHM826 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Bore Code: | 24 | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| Weight: | 40.00 LB |

