Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM826-20-HR-140-23
Part #:ELF26001245.23
Catalog #:EL-FHM826-20-HR-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.04 | R: | 4.56 in |
| B: | 7.17 | V: | 0.63 in |
| X: | 7.38 in | AK: | 4.5 |
| BF: | 0.41 | Center Distance (in): | 2.63 in |
| U: | 0.75 in | AJ: | 5.88 |
| N: | 3.19 | BE: | 0.38 in |
| I: | 4.17 in | Y: | 6.99 in |
| D: | 3.25 | BD: | 6.5 |
| L1: | 4.88 in | A: | 4.84 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.549 |
| Assembly: | FHM-HR | Input Style: | C-Face Coupled |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 87 | Frame Size: | 140TC |
| Output Shaft Orientation: | HR | Input RPM: | 1,750 |
| Input HP: | 2.965 | Output Key: | 3/8 x 3.00 |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 3/16 x .500 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | HR |
| Motor Frame Size: | 140TC | Mounting Style: | Flange Mounted Hollow Output Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Style: | HR | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-FHM-HR |
| Bore Code: | 23 | Center Distance (in): | 2.63 |
| Model Code: | FHM826 | Ratio Range: | 20:1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Torque Rating (in-lb): | 1836 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310180990 | Weight: | 40.00 LB |

