Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FH826-30-HL-20
Part #:ELF26002223.20
Catalog #:EL-FH826-30-HL-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | X: | 7.38 in |
| Y: | 6.99 in | M: | 2.45 |
| R: | 4.56 in | U: | 0.75 in |
| I: | 4.17 in | D: | 3.25 |
| N: | 3.19 | V: | 0.63 in |
| Center Distance (in): | 2.63 in | L: | 6.07 in |
| B: | 7.17 | A: | 4.84 |
Technical Specifications
| Output Shaft Orientation: | HL | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58 | Assembly: | FH-HL |
| Input HP: | 2.145 | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Shaft | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output HP: | 1.743 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 2.63 |
| Service Factor: | 1 | Series Style: | EL-FH-HL |
| Mounting Style: | Flange Mounted Hollow Output Bore | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | HL |
| Model Code: | FH826 | Input Keyway: | 3/16 x 1.63 in |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Style: | HL | Reduction: | Single |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1883 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 37.00 LB |

