Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM826-25-HL-56-24
Part #:ELF26002234.24
Catalog #:EL-FHM826-25-HL-56-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.17 | I: | 4.17 in |
| R: | 4.56 in | L1: | 4.88 in |
| BF: | 0.41 | N: | 3.19 |
| BD: | 6.5 | X: | 7.38 in |
| LM: | 7.04 | Y: | 6.99 in |
| BE: | 0.38 in | D: | 3.25 |
| V: | 0.63 in | U: | 0.75 in |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 2.63 in | A: | 4.84 |
Technical Specifications
| Frame Size: | 56C | Input Style: | C-Face Coupled |
| Output RPM: | 70 | Assembly: | FHM-HL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Ratio: | 25:1 | Output Shaft Orientation: | HL |
| Output HP: | 2.076 | Input HP: | 2.487 |
| Reducer: | Worm - Right Angle | Output Style: | HL |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.63 |
| Output Shaft Assembly Code: | HL | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Model Code: | FHM826 | Mounting Style: | Flange Mounted Hollow Output Bore |
| Input Diameter (in): | 0.625 in | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 x .500 in |
| Series Style: | EL-FHM-HL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Bore Code: | 24 | Reduction: | Single |
| Output Torque Rating (in-lb): | 1869 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 40.00 LB |

