Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM826-30-HL-56-23
Part #:ELF26002235.23
Catalog #:EL-FHM826-30-HL-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.63 in | AJ: | 5.88 |
| Center Distance (in): | 2.63 in | AK: | 4.5 |
| B: | 7.17 | BE: | 0.38 in |
| Y: | 6.99 in | I: | 4.17 in |
| R: | 4.56 in | BF: | 0.41 |
| LM: | 7.04 | D: | 3.25 |
| X: | 7.38 in | N: | 3.19 |
| L1: | 4.88 in | U: | 0.75 in |
| BD: | 6.5 | A: | 4.84 |
Technical Specifications
| Input HP: | 2.145 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 1.743 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | HL |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Output RPM: | 58 | Input Style: | C-Face Coupled |
| Assembly: | FHM-HL | Ratio: | 30:1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Style: | HL | Model Code: | FHM826 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Bore Code: | 23 |
| Center Distance (in): | 2.63 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Series Style: | EL-FHM-HL |
| Output Shaft Assembly Code: | HL | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Mounting Style: | Flange Mounted Hollow Output Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 x .500 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Reduction: | Single |
| Output Torque Rating (in-lb): | 1883 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 690310163658 | Weight: | 40.00 LB |

