Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM830-20-HR-140-24
Part #:ELF30001245.24
Catalog #:EL-FHM830-20-HR-140-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 5.75 in | I: | 4.81 in |
| Y: | 8.74 in | U: | 0.875 in |
| X: | 9.125-9.5 in | N: | 3.75 |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 6.5 | BE: | 0.38 in |
| Center Distance (in): | 3 in | LM: | 7.67 |
| B: | 8.11 | BF: | 0.41 |
| L1: | 5.38 in | V: | 0.81 in |
| D: | 3.5 | A: | 5.25 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Output HP: | 3.407 |
| Output RPM: | 87 | Input HP: | 3.947 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | HR |
| Frame Size: | 140TC | Input Style: | C-Face Coupled |
| Ratio: | 20:1 | Assembly: | FHM-HR |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | FHM830 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Keyway: | 3/16 x .500 in | No. of Gear Reductions: | Single |
| Output Style: | HR | Service Factor: | 1 |
| Mounting Style: | Flange Mounted Hollow Output Bore | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | HR | Bore Code: | 24 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.500 in |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Series Style: | EL-FHM-HR | Reduction: | Single |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2454 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310162910 | Weight: | 52.00 LB |

