Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM830-20-HL-180-23
Part #:ELF30002257.23
Catalog #:EL-FHM830-20-HL-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.81 in | BF: | 0.53 |
| U: | 0.875 in | D: | 3.5 |
| L1: | 5.38 in | I: | 4.81 in |
| AK: | 8.5 | X: | 9.125-9.5 in |
| BD: | 9 | B: | 8.11 |
| N: | 3.75 | R: | 5.75 in |
| LM1: | 8.31 | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| Y: | 8.74 in | A: | 5.25 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input HP: | 2.947 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 180TC |
| Output Shaft Orientation: | HL | Output Key: | 3/8 x 3.00 |
| Output RPM: | 87 | Assembly: | FHM-HL |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Output HP: | 3.407 | Model Code: | FHM830 |
| Input Keyway: | 3/16 x .500 in | Mounting Style: | Flange Mounted Hollow Output Bore |
| Series Style: | EL-FHM-HL | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | HL | Input Bore (C Face): | 1.125 |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 3.00 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Style: | HL | Reduction: | Single |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2454 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310160794 | Weight: | 52.00 LB |

