Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FHM832-40-HR-56-28
Part #:ELF32001236.28
Catalog #:EL-FHM832-40-HR-56-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | L1: | 5.56 in |
| BE: | 0.38 in | B: | 8.11 |
| V: | 0.81 in | D: | 4 |
| AJ: | 5.88 | X: | 10.75 in |
| U: | 0.875 in | LM: | 7.86 |
| N: | 3.75 | R: | 5.94 in |
| I: | 5 in | AK: | 4.5 |
| Y: | 8.74 in | A: | 5.25 |
Technical Specifications
| Input HP: | 2.926 | Output RPM: | 43 |
| Frame Size: | 56C | Output Shaft Orientation: | HR |
| Input RPM: | 1,750 | Input Style: | C-Face Coupled |
| Assembly: | FHM-HR | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output HP: | 2.293 |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output Style: | HR |
| Mounting Style: | Flange Mounted Hollow Output Bore | Motor Frame Size: | 56C |
| Model Code: | FHM832 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.750 in | Bore Code: | 28 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 x .500 in | Center Distance (in): | 3.25 |
| Series Style: | EL-FHM-HR | Gear Type: | Worm |
| Output Shaft Assembly Code: | HR | Reduction: | Single |
| Output Torque Rating (in-lb): | 3303 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 58.00 LB |

