Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FRM832-60-RR-140
Part #:ELM32005034.00
Catalog #:EL-FRM832-60-RR-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.81 in | C: | 10.5 in |
| BE: | 0.38 in | D: | 4 |
| T: | 1.625 | BD: | 6.5 |
| BF: | 0.41 | U: | 0.875 in |
| L1: | 5.56 in | L: | 6.75 in |
| LM: | 7.86 | Y: | 8.74 in |
| AJ: | 5.88 | N: | 6.62 |
| R: | 5.94 in | Center Distance (in): | 3.25 in |
| X: | 9.125-9.5 in | M: | 2.31 |
| AK: | 4.5 | B: | 8.11 |
| I: | 5 in | A: | 5.25 |
Technical Specifications
| Output HP: | 1.515 | Assembly: | FRM-RR |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | RR |
| Frame Size: | 140TC | Output Key: | 3/8 X 2.25 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Coupled | Reducer: | Worm - Right Angle |
| Input HP: | 2.114 | Output RPM: | 29 |
| Overhung Load: | 2,170 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | RR | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Style: | RR |
| Gear Type: | Worm | Series Style: | EL-FRM-RR |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 x .500 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Model Code: | FRM832 |
| Mounting Style: | Flange Mounted Output Shaft | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Torque Rating (in-lb): | 3274 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 57.00 LB |

