Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FRM842-60-LL-210
Part #:ELM42001058.00
Catalog #:EL-FRM842-60-LL-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | C: | 11.69 in |
| B: | 9.63 | M: | 3.47 |
| N: | 8.12 | V: | 0.75 in |
| D: | 4.5 | BF: | 0.53 |
| Y: | 11 in | T: | 1.75 |
| X: | 10.75 in | Center Distance (in): | 4.25 in |
| BD: | 9 | BE1: | 0.5 in |
| R: | 6.06 in | L1: | 9.57 in |
| AK: | 8.5 | L: | 9.57 in |
| I: | 6.15 in | AJ: | 7.25 |
| LM1: | 12.53 | A: | 6.13 |
Technical Specifications
| Output HP: | 2.772 | Input RPM: | 1,750 |
| Output Key: | 3/8 x 2.5 | Output RPM: | 29 |
| Reducer Style: | Worm - Right Angle | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Frame Size: | 210TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | FRM-LL | Overhung Load: | 3,730 |
| Input HP: | 3.681 | Output Shaft Orientation: | LL |
| Motor Frame Size: | 210TC | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Model Code: | FRM842 |
| Output Style: | LL | Mounting Style: | Flange Mounted Output Shaft |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.375 in |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Series Style: | EL-FRM-LL | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | LL | Input Bore (C Face): | 1.375 |
| Input Keyway: | 1/4 x 2.50 in | Reduction: | Single |
| Output Torque Rating (in-lb): | 5989 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 110.00 LB |

