Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FRMQ842-60-LL-140
Part #:ELM42001094.00
Catalog #:EL-FRMQ842-60-LL-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 4.5 |
| T: | 1.75 | BD: | 6.5 |
| RQ: | 6.04 in | V: | 0.75 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| B: | 9.63 | N: | 8.12 |
| R: | 6.06 in | Y: | 11 in |
| C: | 11.69 in | LQ: | 6.45 in |
| BF: | 0.41 | X: | 10.75 in |
| I: | 6.15 in | AJ: | 5.88 |
| A: | 6.13 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LL |
| Overhung Load: | 3,730 | Output RPM: | 29 |
| Ratio: | 60:1 | Input HP: | 3.681 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.772 |
| Input Style: | C-Face Quill | Keyway: | 3/16 X 3/32 |
| Frame Size: | 140TC | Output Key: | 3/8 x 2.5 |
| Input RPM: | 1,750 | Assembly: | FRMQ-LL |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Flange Mounted Output Shaft |
| Output Diameter (in): | 1.750 in | Output Style: | LL |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | FRMQ842 | Input Bore (C Face): | 0.875 |
| Input Quill Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | LL |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-FRMQ-LL |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 5989 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 65.00 LB |

