Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-FRMQ842-20-RR-180
Part #:ELM42005101.00
Catalog #:EL-FRMQ842-20-RR-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | C: | 11.69 in |
| N: | 8.12 | D: | 4.5 |
| RQ: | 6.04 in | R: | 6.06 in |
| B: | 9.63 | X: | 10.75 in |
| V: | 0.75 in | I: | 6.15 in |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | LQ1: | 6.45 in |
| Y: | 11 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| A: | 6.13 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 180TC |
| Ratio: | 20:1 | Output RPM: | 87 |
| Output HP: | 8.458 | Output Shaft Orientation: | RR |
| Overhung Load: | 3,320 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP: | 9.462 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | FRMQ-RR | Output Key: | 3/8 x 2.5 |
| Keyway: | 1/4 X 1/8 | Product Type: | Right Angle |
| Mounting Style: | Flange Mounted Output Shaft | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Model Code: | FRMQ842 | Series Style: | EL-FRMQ-RR |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.125 in |
| Input Bore (C Face): | 1.125 | Output Style: | RR |
| Gear Type: | Worm | Output Shaft Assembly Code: | RR |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input Quill Diameter (in): | 1.125 in | Service Factor: | 1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6092 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 104.00 LB |

