Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ813-20-L-56
Part #:ELT13001065.00
Catalog #:EL-TMQ813-20-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 5.19 in |
| AJ: | 5.88 | G: | 1.66 |
| RQ: | 3.09 in | N: | 4 |
| Center Distance (in): | 1.33 in | K: | 2.19 in |
| V: | 0.53 in | BE: | 0.38 in |
| B: | 5.13 | Hole dia: | 0.34 in |
| O: | 2.16 in | T: | 0.625 |
| BD: | 6.5 | F: | 3.31 |
| J: | 4.38 in | LQ: | 3.79 in |
| AK: | 4.5 | I: | 2.4 in |
| D: | 2.25 | A: | 4.06 |
Technical Specifications
| Output Key: | 3/16 X 1.38 | Output HP: | 0.445 |
| Keyway: | 3/16 X 3/32 | Assembly: | TMQ-L |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Input RPM: | 1,750 | Output RPM: | 87 |
| Input Style: | C-Face Quill | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Reducer: | Worm - Right Angle |
| Input HP: | 0.551 | Overhung Load: | 700 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.33 |
| Output Style: | L | Gear Type: | Worm |
| Model Code: | TMQ813 | Product Type: | Right Angle |
| Mounting Style: | Horizontal Base, Worm Over | Input Quill Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | L | Series Style: | EL-TMQ-L |
| Input Diameter (in): | 0.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 320 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 690310164266 | Weight: | 13.00 LB |

