Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM818-10-L-56
Part #:ELT18001027.00
Catalog #:EL-TM818-10-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | V: | 0.56 in |
| O: | 2.05 in | I: | 3.03 in |
| F: | 4.38 | AK: | 4.5 |
| J: | 5.25 in | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | LM: | 5.89 |
| U: | 0.625 in | C: | 6.42 in |
| G: | 2.19 | K: | 2.63 in |
| BF: | 0.41 | B: | 6.06 |
| L1: | 3.64 in | D: | 2.84 |
| AJ: | 5.88 | BD: | 6.5 |
| Hole dia: | 0.38 in | N: | 4.39 |
| A: | 5.19 |
Technical Specifications
| Output Shaft Orientation: | L | Output RPM: | 175 |
| Overhung Load: | 920 | Reducer Style: | Worm - Right Angle |
| Assembly: | TM-L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 1.625 | Output Key: | 3/16 X 1.38 |
| Ratio: | 10:1 | Output HP: | 1.466 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Coupled | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X .500 in |
| Output Style: | L | Input Bore (C Face): | 0.625 |
| Mounting Style: | Base | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Ratio Range: | 10:1 |
| Series Style: | EL-TM-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | TM818 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 528 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| Weight: | 19.00 LB |

