Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM818-40-L-56
Part #:ELT18001032.00
Catalog #:EL-TM818-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Hole dia: | 0.38 in |
| L1: | 3.64 in | C: | 6.42 in |
| V: | 0.56 in | B: | 6.06 |
| Center Distance (in): | 1.75 in | BD: | 6.5 |
| F: | 4.38 | LM: | 5.89 |
| BE: | 0.38 in | I: | 3.03 in |
| O: | 2.05 in | G: | 2.19 |
| D: | 2.84 | AK: | 4.5 |
| U: | 0.625 in | N: | 4.39 |
| BF: | 0.41 | J: | 5.25 in |
| K: | 2.63 in | T: | 0.75 |
| A: | 5.19 |
Technical Specifications
| Output RPM: | 43 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 X 1.38 |
| Input Style: | C-Face Coupled | Output HP: | 0.44 |
| Reducer: | Worm - Right Angle | Assembly: | TM-L |
| Frame Size: | 56C | Overhung Load: | 920 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Shaft Orientation: | L | Input HP: | 0.609 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Mounting Style: | Horizontal Base, Worm Over | Model Code: | TM818 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Keyway: | 3/16 X .500 in |
| Output Style: | L | Series Style: | EL-TM-L |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 0.625 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 634 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| Weight: | 19.00 LB |

