Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM818-10-L-140
Part #:ELT18001039.00
Catalog #:EL-TM818-10-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.56 in | O*: | 1.85 in |
| K: | 2.63 in | BE: | 0.38 in |
| B: | 6.06 | J: | 5.25 in |
| D: | 2.84 | Hole dia: | 0.38 in |
| G: | 2.19 | BF: | 0.41 |
| N: | 4.39 | U: | 0.625 in |
| AJ: | 5.88 | F: | 4.38 |
| M: | 1.78 | Center Distance (in): | 1.75 in |
| LM: | 5.89 | L: | 4.35 in |
| T: | 0.75 | AK: | 4.5 |
| O: | 2.05 in | H-Tap size: | 0.38 in |
| L1: | 3.64 in | TAP Depth: | 0.38 in |
| I: | 3.03 in | C: | 6.42 in |
| BD: | 6.5 | A: | 5.19 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Ratio: | 10:1 | Output Shaft Orientation: | L |
| Output HP: | 1.466 | Overhung Load: | 920 |
| Output Key: | 3/16 X 1.38 | Input HP: | 1.625 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Coupled |
| Output RPM: | 175 | Assembly: | TM-L |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Output Style: | L | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Model Code: | TM818 |
| Input Bore (C Face): | 0.875 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 0.750 in | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X .500 in | Gear Type: | Worm |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Mounting Style: | Base |
| Series Style: | EL-TM-L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| Weight: | 19.00 LB |

