Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ818-15-L-56
Part #:ELT18001064.00
Catalog #:EL-TMQ818-15-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.42 in | J: | 5.25 in |
| V: | 0.56 in | I: | 3.03 in |
| AJ: | 5.88 | T: | 0.75 |
| Hole dia: | 0.38 in | O: | 2.05 in |
| G: | 2.19 | B: | 6.06 |
| Center Distance (in): | 1.75 in | K: | 2.63 in |
| BE: | 0.38 in | D: | 2.84 |
| AK: | 4.5 | N: | 4.39 |
| RQ: | 3.59 in | BD: | 6.5 |
| BF: | 0.41 | C: | 6.42 in |
| F: | 4.38 | A: | 5.19 |
Technical Specifications
| Overhung Load: | 920 | Reducer Style: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Output HP: | 1.058 |
| Frame Size: | 56C | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP: | 1.224 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.38 |
| Output RPM: | 116 | Assembly: | TMQ-L |
| Output Shaft Orientation: | L | Ratio Range: | 15:1 |
| Input Quill Diameter (in): | 0.625 in | Output Style: | L |
| Shaft Seal Material: | Viton | Model Code: | TMQ818 |
| Mounting Style: | Horizontal Base, Worm Over | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Series Style: | EL-TMQ-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 1.75 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 571 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 690310160688 | Weight: | 18.00 LB |

