Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ818-25-L-56
Part #:ELT18001066.00
Catalog #:EL-TMQ818-25-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 1.85 in | N: | 4.39 |
| RQ: | 3.59 in | C: | 6.42 in |
| H-Tap size: | 0.38 in | I: | 3.03 in |
| G: | 2.19 | BD: | 6.5 |
| L: | 4.35 in | TAP Depth: | 0.38 in |
| O: | 2.05 in | U: | 0.625 in |
| D: | 2.84 | K: | 2.63 in |
| V: | 0.56 in | Center Distance (in): | 1.75 in |
| B: | 6.06 | BF: | 0.41 |
| M: | 1.78 | LQ: | 4.42 in |
| AJ: | 5.88 | Hole dia: | 0.38 in |
| BE: | 0.38 in | AK: | 4.5 |
| F: | 4.38 | T: | 0.75 |
| J: | 5.25 in | A: | 5.19 |
Technical Specifications
| Input HP: | 0.884 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | TMQ-L | Keyway: | 3/16 X 3/32 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/16 X 1.38 | Frame Size: | 56C |
| Output HP: | 0.715 | Output Shaft Orientation: | L |
| Overhung Load: | 920 | Output Style: | L |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Keyway: | 3/16 x .500 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Series Style: | EL-TMQ-L |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Mounting Style: | Horizontal Base, Worm Over | Gear Type: | Worm |
| Ratio Range: | 25:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Input Quill Diameter (in): | 0.625 in |
| Model Code: | TMQ818 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 644 in/lbs |
General Specifications
| UPC: | 690310160374 | Weight: | 18.00 LB |

