Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-T818-40-R
Part #:ELT18002008.00
Catalog #:EL-T818-40-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | B: | 6.06 |
| Hole dia: | 0.38 in | J: | 5.25 in |
| Center Distance (in): | 1.75 in | N: | 4.39 |
| O: | 2.05 in | F: | 4.38 |
| K: | 2.63 in | U: | 0.625 in |
| G: | 2.19 | I: | 3.03 in |
| C: | 6.42 in | M: | 1.78 |
| D: | 2.84 | T: | 0.75 |
| V: | 0.56 in | A: | 5.19 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Ratio: | 40:1 | Assembly: | T-R |
| Output RPM: | 43 | Input HP: | 0.609 |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 920 |
| Input Style: | Shaft | Output Key: | 3/16 X 1.38 |
| Output HP: | 0.44 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Input Keyway: | 3/16 X 1.38 in |
| Series Style: | EL-T-R | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | T818 |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 0.750 in |
| Output Style: | R | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Horizontal Base, Worm Over | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 634 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 15.00 LB |

