Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM818-5-R-56
Part #:ELT18002025.00
Catalog #:EL-TM818-5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.42 in | BF: | 0.41 |
| V: | 0.56 in | J: | 5.25 in |
| BE: | 0.38 in | D: | 2.84 |
| T: | 0.75 | K: | 2.63 in |
| I: | 3.03 in | Hole dia: | 0.38 in |
| B: | 6.06 | AJ: | 5.88 |
| F: | 4.38 | AK: | 4.5 |
| Center Distance (in): | 1.75 in | G: | 2.19 |
| BD: | 6.5 | U: | 0.625 in |
| O: | 2.05 in | N: | 4.39 |
| LM: | 5.89 | L1: | 3.64 in |
| A: | 5.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | R |
| Frame Size: | 56C | Output HP: | 2.422 |
| Ratio: | 5:1 | Input Style: | C-Face Coupled |
| Reducer Style: | Worm - Right Angle | Assembly: | TM-R |
| Output RPM: | 350 | Overhung Load: | 920 |
| Input HP: | 2.6 | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/16 X 1.38 |
| Service Factor: | 1 | Mounting Style: | Horizontal Base, Worm Over |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 0.750 in |
| Model Code: | TM818 | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.625 in | Output Style: | R |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X .500 in | Input Bore (C Face): | 0.625 |
| Series Style: | EL-TM-R | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 436 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| Weight: | 19.00 LB |

